34.8.41 Tx Buffer Transmission Occurred

Name: TXBTO
Offset: 0xD8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 TOn[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TOn[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TOn[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TOn[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – TOn[31:0] Transmission Occurred

Each Tx Buffer has its own Transmission Occurred bit.

The bits are set when the corresponding TXBRP bit is cleared after a successful transmission.

The bits are reset when a new transmission is requested by writing ‘1’ to the corresponding bit of register TXBAR.