46.6.3 Digital Phase Locked Loop (DPLL) Characteristics
Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|
IDD | Current Consumption |
Ck = 48 MHz VDD = 5.0V |
Max. 105°C Typ. 25°C |
536 | 629 | µA |
Ck = 96 MHz VDD = 5.0V |
865 | 986 |
- These are based on characterization.