46.6.1 Crystal Oscillator (XOSC) Characteristics
Symbol | Parameters | Conditions | TA | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
IDD | Current consumption |
F = 2 MHz CL = 20 pF XOSC.GAIN = 0 VDD = 5.0V |
AGC = OFF |
Max. 105°C Typ. 25°C |
150 | 206 | µA |
AGC = ON | 138 | 198 | |||||
F = 4 MHz CL= 20 pF XOSC.GAIN = 1 VDD = 5.0V |
AGC = OFF | 220 | 293 | ||||
AGC = ON | 175 | 267 | |||||
F = 8 MHz CL = 20 pF XOSC.GAIN = 2 VDD = 5.0V |
AGC = OFF | 350 | 425 | ||||
AGC = ON | 247 | 331 | |||||
F = 16 MHz CL = 20 pF XOSC.GAIN = 3 VDD = 5.0V |
AGC = OFF | 663 | 861 | ||||
AGC = ON | 429 | 725 | |||||
F = 32 MHz CL = 18 pF XOSC.GAIN = 4 VDD = 5.0V |
AGC = OFF | 1975 | 2397 | ||||
AGC = ON | 874 | 1252 |
- These values are based on characterization.