46.6.4 32.768 kHz Internal Oscillator (OSC32K) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
FOUT | Output frequency |
T = 25°C VDDANA = 5.0V |
32.112 | 32.768 | 33.423 | kHz |
T = 25°C Over [2.7, 5.5]V |
29.491 | 32.768 | 36.044 | kHz | ||
Over [-40,105]°C Over [2.7, 5.5]V |
25.559 | 32.768 | 37.683 | kHz | ||
Tstartup | Startup time | - | 1 | 2 | cycles | |
Duty (1) | Duty cycle | - | 50 | - | % |
- These values are based on simulation and are not covered by test or characterization.
Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|
IDD | Current consumption | VDD = 5.0V |
Max. 105°C Typ. 25°C |
0.864 | 1.116 | μA |
- These values are based on characterization.