46.6.5 Ultra-Low Power Internal 32.768 kHz RC Oscillator (OSCULP32K) Characteristics

Table 46-18. Ultra-Low Power Internal 32.768 kHz RC Oscillator Characteristics
Symbol Parameter Conditions Min. Typ. Max. Units
Fout Output frequency

T = 25°C

VDDANA = 5.0V

30.965 32.768 34.57 kHz

T = 25°C

Over [2.7, 5.5]V

30.801 32.768 34.734 kHz

Over [-40, 105]°C

Over [2.7, 5.5]V

22.937 32.768 40.632 kHz
Duty Duty Cycle - 50 - %