45.12.2.1 Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on XIN32 pin.

Table 45-49. Digital Clock Characteristics
Symbol Parameter Condition Typ Units
fCPXIN32 XIN32 clock frequency Digital mode 32.768 kHz
DCXIN32 XIN32 clock duty cycle Digital mode 50 %