19.5.3 Clocks
The DMAC bus clocks (CLK_DMAC_AHB and CLK_DMAC_APB) can be enabled and disabled in the Main Clock. The default state of bus clocks can be found in the Peripheral Clock Masking section in the MCLK – Main Clock chapter.
The DMAC bus clocks (CLK_DMAC_AHB and CLK_DMAC_APB) can be enabled and disabled in the Main Clock. The default state of bus clocks can be found in the Peripheral Clock Masking section in the MCLK – Main Clock chapter.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.