30.6.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected, Write-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DORD | CPOL | CPHA | FORM[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DIPO[1:0] | DOPO[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IBON | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 30 – DORD Data Order
This bit selects the data order when a character is shifted out from the shift register.
| Value | Name | Description |
|---|---|---|
| 0 | MSB | MSb is transferred first |
| 1 | LSB | LSb is transferred first |
Bit 29 – CPOL Clock Polarity
In combination with the Clock Phase bit (CPHA), this bit determines the SPI transfer mode.
| Value | Name | Description |
|---|---|---|
| 0 | IDLE_LOW | SCK is low when IDLE. The leading edge of a clock cycle is a rising edge, while the trailing edge is a falling edge. |
| 1 | IDLE_HIGH | SCK is high when IDLE. The leading edge of a clock cycle is a falling edge, while the trailing edge is a rising edge. |
Bit 28 – CPHA Clock Phase
In combination with the Clock Polarity bit (CPOL), this bit determines the SPI transfer mode.
| Value | Name | Description |
|---|---|---|
| 0 | LEADING_EDGE | The data is sampled on a leading SCK edge and changed on a trailing SCK edge |
| 1 | TRAILING_EDGE | The data is sampled on a trailing SCK edge and changed on a leading SCK edge |
Bits 27:24 – FORM[3:0] Frame Format
This bit field selects the various frame formats supported by the SPI in Client mode. When the SPI_FRAME_WITH_ADDR format is selected, the first byte received is checked against the ADDR register.
| Value | Name | Description |
|---|---|---|
| 0x0 | SPI_FRAME | SPI Frame |
| 0x2 | SPI_FRAME_WITH_ADDR | SPI Frame with Address |
Bits 21:20 – DIPO[1:0] Data In Pinout
These bits define the data in (DI) pad configurations.
In host operation, DI is MISO.
In client operation, DI is MOSI.
| Value | Name | Description |
|---|---|---|
| 0x0 | MUX0 | SERCOM PAD[0] is used as data input |
| 0x1 | MUX1 | SERCOM PAD[1] is used as data input |
| 0x2 | MUX2 | SERCOM PAD[2] is used as data input |
| 0x3 | MUX3 | SERCOM PAD[3] is used as data input |
Bits 17:16 – DOPO[1:0] Data Out Pinout
This bit defines the available pad configurations for data out (DO), the serial clock (SCK) and the SPI select (SS).
In host operation, DO is MOSI.
In client operation, DO is MISO.
- This bit field is enable-protected. This bit field is not synchronized.
- In host operation, the SPI select line (SS) is only controlled by DOPO when CTRLB.MSSEN is set to ’
1’.
| Value | Name | Description |
|---|---|---|
| 0x0 | MUX0 | PAD[0]=DO, PAD[1]=SCK, PAD[2]=SS |
| 0x1 | MUX1 | PAD[2]=DO, PAD[3]=SCK, PAD[1]=SS |
| 0x2 | MUX2 | PAD[3]=DO, PAD[1]=SCK, PAD[2]=SS |
| 0x3 | MUX3 | PAD[0]=DO, PAD[3]=SCK, PAD[1]=SS |
Bit 8 – IBON Immediate Buffer Overflow Notification
This bit controls when the buffer overflow status bit (STATUS.BUFOVF) is set when a buffer overflow occurs.
| Value | Description |
|---|---|
| 0 | STATUS.BUFOVF is set when it occurs in the data stream |
| 1 | STATUS.BUFOVF is set immediately upon buffer overflow |
Bit 7 – RUNSTDBY Run In Standby
This bit defines the functionality in Standby sleep mode.
| Value | Description |
|---|---|
| 0 | The SPI is disabled in Standby sleep mode. In Client mode, the SPI is disabled immediately when Standby sleep mode is entered. In Host mode, the SPI is disabled when the ongoing transaction is finished. |
| 1 | The SPI is enabled in Standby sleep mode |
Bits 4:2 – MODE[2:0] Operating Mode
This bit field controls the SERCOM mode.
| Value | Name | Description |
|---|---|---|
| 0x0 | USART_EXT | USART with external clock |
| 0x1 | USART_INT | USART with internal clock |
| 0x2 | SPI_SLAVE | SPI Client mode |
| 0x3 | SPI_MASTER | SPI Host mode |
| 0x4 | I2C_SLAVE | I2C Client mode |
| 0x5 | I2C_MASTER | I2C Host mode |
Bit 1 – ENABLE Enable
- This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is complete.
- This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | The peripheral is disabled or being disabled |
| 1 | The peripheral is enabled or being enabled |
Bit 0 – SWRST Software Reset
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit resets all registers in the SERCOM, except DBGCTRL, to their initial state, and the SERCOM will be disabled.
Writing ‘1’ to CTRL.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded. Any register write access during the ongoing reset will result in an APB error. Reading any register will return the reset value of the register.
- This bit is write-synchronized: SYNCBUSY.SWRST must be checked to ensure the CTRLA.SWRST synchronization is complete.
- This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | There is no reset operation in progress |
| 1 | The reset operation is in progress |