24.4.3.2 Channel Event Detection
When the peripheral connected to channel n generates an event, EVSYS will detect the event and the Event Detected Channel n bit in the Interrupt Flag Status and Clear register (INTFLAG.EVDn) will be set.
The flag will only be set when using a synchronous or resynchronized path. When using the
asynchronous path, INTFLAG.EVDn will always read as ‘0’.