24.4.2 Operation

The Event System consists of several channels that route internal events from peripherals, known as event generators, to other internal peripherals or I/O pins, known as event users. Each event generator can be selected as the source for multiple channels, but a channel cannot be set to use multiple event generators at the same time. Each event user can only use one channel at a time.