23.4.3.2 Circular Buffer
The Period register (PER) and the Compare/Capture Channel registers (CCn) support circular buffer operation. When circular buffer operation is enabled, the PER or CCn values are copied into the corresponding buffer registers at each update condition. Circular buffering is dedicated to RAMP2, RAMP2A, and DSBOTH operations.