6.5.6.4.2 Interactive Mode Command Access Controls
The Command Access controls for non-secure devices do not provide secure, authenticated use of the command, even though they use the same protocol as secure devices. The protocol uses a sequence to support command lock selection based on a KeyVal field associated with each command. Refer to the Memory Map section in this chapter for available KeyVal registers.