6.5.6.4.4 Command Diagram and Definition Legend

Figure 6-5. Command Message Sequence Legend

Command Definition tables use the following column headers:

  • Type: The type of information that flows during a part of the command sequence
  • Input: Information from the debugger. This precedes the output, except in the case of challenge and response.
  • Size: The size of non-status information passed between the debugger and the device
  • Range: The valid range of the input information
  • Output: Either STATUS or the information requested by the COMMAND