26.6.9 Lock Section

Note: Default state after erase will be unlocked (0x0000FFFF).
Name: LOCK
Offset: 0x24
Reset: 0x0000XXXX
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LOCK15LOCK14LOCK13LOCK12LOCK11LOCK10LOCK9LOCK8 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 LOCK7LOCK6LOCK5LOCK4LOCK3LOCK2LOCK1LOCK0 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – LOCKn Region n Lock Bit

To set or clear this bit field, the CMD register must be used.

Note: This value can be set persistently using the WLOCKREGION command and temporarily with the LR/UR commands.
ValueDescription
0x0 The corresponding lock region is locked
0x1 The corresponding lock region is not locked