26.6.5 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x14
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ERRORREADY 
Access R/WR/W 
Reset 00 

Bit 1 – ERROR Error

This flag is set upon the occurrence of a LOCKE or PROGE error.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Error interrupt flag.

ValueDescription
0x0 No errors have occurred since the last clear
0x1 At least one error has occurred since the last clear

Bit 0 – READY NVM Ready

This flag is set when the NVMCTRL is ready to accept new commands.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the NVM Ready interrupt flag.

ValueDescription
0x0 The NVM controller is busy programming or erasing
0x1 The NVM controller is ready to accept a new command