6.5.8.4.14 Set Core Registers

To transfer a data word to an Arm core register, special-purpose register or Floating-point extension register, a debugger:

  • Writes the required word to DCRDR
  • Writes to the DCRSR, with the REGSEL value indicating the required register and the REGWnR bit set to ‘1’ to indicate a write access. This write clears the DHCSR S_REGRDY bit to ‘0’.
  • If required, polls DHCSR until DHCSR.S_REGRDY reads as ‘1’. This indicates that the processor has transferred the DCRDR value to the selected register.

Reference: ARM DDI 0403E.b, C1.6.4 Debug Core Register Data Register, DCRDR

Table 6-40. Set Core Registers
Stepsrddi_dap
WriteD32(DCRDR, Register Value)
WriteD32(DCRSR, (Register | REGWnR = 1))
Poll DHCSR for S_REGRDY = 1ReadD32(DHCSR, S_REGRDY)