6.5.8.4.2 Exit Debug Mode
The processor exits the Debug state:
- When the debugger writes ‘
0’ to DHCSR.C_HALT - Upon receipt of an external restart request
If software clears DHCSR.C_HALT to ‘0’ while the processor is in Debug state, a subsequent read of the DHCSR that returns ‘1’ for both C_HALT and S_HALT indicates that the processor has re-entered the Debug state because it has detected a new debug event.
Reference: ARM DDI 0403E.b, C1.5.4 Exiting Debug state
| Steps | rddi_dap |
|---|---|
| Exit Debug mode | WriteD32(DHCSR, (DBGKEY | C_HALT)) |