33.4.3.1 13-bit Mode Operation
When 13-bit mode is selected, the ADC extends its resolution and input range by utilizing a differential conversion scheme for both single-ended and differential measurements. For differential mode, the ADC outputs a signed 13-bit result, representing the voltage difference between the positive and negative inputs, with a range from -4096 to +4095. For single-ended measurements, the ADC internally configures itself as a differential converter, assigning the selected reference voltage (VREF) to the negative input. The output is formatted as an unsigned 13-bit value, shifting the range from -4096 to +4096 to 0 to 8191. This corresponds to an input voltage range of 0V to 2×VREF. This effectively doubles the measurable voltage span compared to standard single-ended operation.
The graphs below show 13-bit operation in single-ended mode. The graph to the left shows a standard differential measurement, where the result is determined by the difference between the positive and negative inputs. The middle graph demonstrates how the measurement changes when VREF is assigned to the negative input. Finally, the graph on the right displays the output of the 13-bit single-ended conversion, where the result is shifted to output only positive numbers.