25.4.1 Initialization
The EIC must be initialized in the following order:
- Enable CLK_EIC_APB.
- If required, configure the NMI by writing the Non-Maskable Interrupt Control (NMICTRL) register.
- Enable GCLK_EIC or CLK_OSC32K when one
of the following configurations is selected:
- The NMI uses edge detection or filtering
- One or more EXTINT uses filtering
- One or more EXTINT uses edge detection
GCLK_EIC is used when a frequency higher than 32.768 kHz is required for filtering.
CLK_OSC32K is recommended when the power consumption is the priority. For CLK_OSC32K, write a ‘
1’ to the Clock Selection (CKSEL) bit in the Control A (CTRLA) register. - Configure the EIC input sense and filtering by writing the Configuration (CONFIG0 or CONFIG1) register.
- Enable the EIC by writing a
‘
1’ to the Enable (ENABLE) bit in the Control A (CTRLA) register.