6.7.3.4.3 Zeroization of pNVM
(Ask a Question)For the applicable modes (Table 6-8), Like the fabric NVM, the pNVM factory parameter segments are zeroized to a verifiable state by applying cycles of erase and program pulses.
For the applicable modes (Table 6-8), Like the fabric NVM, the pNVM factory parameter segments are zeroized to a verifiable state by applying cycles of erase and program pulses.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.