4.4 AC Characteristics

Table 4-3. AC Characteristics(1)
ParameterSymbolMinimumMaximumUnitsConditions
SCK Clock FrequencyfSCK020MHzVCC = 4.5V to 5.5V
010MHzVCC = 2.5V to 5.5V
05MHzVCC = 1.8V to 5.5V
Input Rise TimetRI2000nsVCC = 1.8V to 5.5V
Input Fall TimetFI2000nsVCC = 1.8V to 5.5V
SCK High TimetWH20nsVCC = 4.5V to 5.5V
40nsVCC = 2.5V to 5.5V
80nsVCC = 1.8V to 5.5V
SCK Low TimetWL20nsVCC = 4.5V to 5.5V
40nsVCC = 2.5V to 5.5V
80nsVCC = 1.8V to 5.5V
CS High TimetCS100nsVCC = 4.5V to 5.5V
100nsVCC = 2.5V to 5.5V
200nsVCC = 1.8V to 5.5V
CS Setup TimetCSS100nsVCC = 4.5V to 5.5V
100nsVCC = 2.5V to 5.5V
200nsVCC = 1.8V to 5.5V
CS Hold TimetCSH100nsVCC = 4.5V to 5.5V
100nsVCC = 2.5V to 5.5V
200nsVCC = 1.8V to 5.5V
Data In Setup TimetSU20nsVCC = 4.5V to 5.5V
40nsVCC = 2.5V to 5.5V
80nsVCC = 1.8V to 5.5V
Data In Hold TimetH20nsVCC = 4.5V to 5.5V
40nsVCC = 2.5V to 5.5V
80nsVCC = 1.8V to 5.5V
HOLD Setup TimetHD20nsVCC = 4.5V to 5.5V
40nsVCC = 2.5V to 5.5V
80nsVCC = 1.8V to 5.5V
HOLD Hold TimetCD20nsVCC = 4.5V to 5.5V
40nsVCC = 2.5V to 5.5V
80nsVCC = 1.8V to 5.5V
Output ValidtV020nsVCC = 4.5V to 5.5V
040nsVCC = 2.5V to 5.5V
080nsVCC = 1.8V to 5.5V
Output Hold TimetHO0nsVCC = 4.5V to 5.5V
0nsVCC = 2.5V to 5.5V
0nsVCC = 1.8V to 5.5V
HOLD to Output Low-ZtLZ025nsVCC = 4.5V to 5.5V
050nsVCC = 2.5V to 5.5V
0100nsVCC = 1.8V to 5.5V
HOLD to Output High-ZtHZ25nsVCC = 4.5V to 5.5V
50nsVCC = 2.5V to 5.5V
100nsVCC = 1.8V to 5.5V
Output Disable TimetDIS25nsVCC = 4.5V to 5.5V
50nsVCC = 2.5V to 5.5V
100nsVCC = 1.8V to 5.5V
Write Cycle TimetWC5msVCC = 1.8V to 5.5V
Note:
  1. Applicable over recommended operating range from TA = -40°C to +85°C, VCC = As Specified, CL = 1 TTL Gate and 30 pF (unless otherwise noted).