4.3 DC Characteristics

Table 4-2. DC Characteristics(1)
ParameterSymbol Minimum Maximum UnitsConditions
Supply VoltageVCC11.85.5V
Supply VoltageVCC22.55.5V
Supply VoltageVCC34.55.5V
Supply CurrentICC110.0mAVCC = 5.0V at 20 MHz,

SO = Open, Read

Supply CurrentICC25.0mAVCC = 5.0V at 10 MHz,

SO = Open, Read, Write

Supply CurrentICC33.0mAVCC = 5.0V at 1 MHz,

SO = Open, Read, Write

Standby CurrentISB10.5µAVCC = 1.8V, CS = VCC, VIN = VCC or VSS
Standby CurrentISB21.0µAVCC = 2.5V, CS = VCC, VIN = VCC or VSS
Standby CurrentISB33.5µAVCC = 5.0V, CS = VCC, VIN = VCC or VSS
Input LeakageIIL-3.03.0µAVIN = 0V to VCC
Output LeakageIOL-3.03.0µAVIN = 0V to VCC,

TA = 0°C to +70°C

Input

Low-Voltage

VIL(2)-0.6VCC x 0.3V
Input

High-Voltage

VIH(2)VCC x 0.7VCC + 0.5V
Output

Low-Voltage

VOL10.4V3.6V ≤ VCC ≤ 5.5VIOL = 3.0 mA
Output

High-Voltage

VOH1VCC - 0.8V3.6V ≤ VCC ≤ 5.5VIOH = -1.6 mA
Output

Low-Voltage

VOL20.2V1.8V ≤ VCC ≤ 3.6VIOL = 0.15 mA
Output

High-Voltage

VOH2VCC - 0.2V1.8V ≤ VCC ≤ 3.6VIOH = -100 µA
Note:
  1. Applicable over recommended operating range from: TA = -40°C to +85°C, VCC = 1.8V to 5.5V (unless otherwise noted).
  2. VIL min and VIH max are for reference only and are not tested.