A polling routine can be implemented to optimize time‑sensitive applications that prefer
not to wait the fixed maximum write cycle time (tWC). This method allows the
application to determine when the write cycle has completed so that a subsequent
operation can begin.
Once the internally timed write cycle has started, a polling routine can be initiated.
This involves repeatedly sending a Read STATUS Register (RDSR)
instruction to determine whether the device has completed its self-timed internal write
cycle. If the RDY/BSY bit (bit 0 of STATUS
register) = 1, the write cycle is still in progress. If bit
0 = 0, the write cycle has ended. If the
RDY/BSY bit = 1, repeated
RDSR commands can be executed until the
RDY/BSY bit = 0, signaling that the device
is ready to execute a new instruction. Only the Read STATUS Register
(RDSR) instruction is enabled during the write cycle.Figure 8-3. Polling Flowchart
DS20006251C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.