2.3 Dual Module Parallel Operation Hardware Configuration

The MCPF1525M06 50A reference design uses two MCPF1525M06 modules configured for parallel operation: U1 as Host and U2 as Client. The required hardware configuration settings for parallel operation are summarized below.