2.3.4 Telemetry and Communication Connections:

The telemetry and communication signals that include FAULT (pin 24), SALERT (pin 28), SCL (pin 26) and SDA (pin 27) signals of both the modules are tied together and pulled up to the telemetry bias supply using 5 kΩ resistors. This arrangement enables common monitoring and control while preserving independent device addressing through the ADDR configuration.

Note: The FAULT signal communicates a fault from one module to the other during parallel operation.