3.6 CLASSB_CLOCK_MUL_FACTOR
Summary
Multiplication factor used in clock test.
Description
Defines the multiplication factor used in clock test. This is used to calculate the CPU clock error.
Used to avoid the use of floating point math.
Remarks
This value must not be modified.
#define CLASSB_CLOCK_MUL_FACTOR (128U)