3.33 CLASSB_GPIO_PIN_STATE

Summary

PORT pin state.

Description

This can be used in the I/O pin test.

Remarks

None.

typedef enum
{
    PORT_PIN_LOW = 0U,
    PORT_PIN_HIGH = 1U,
    PORT_PIN_INVALID = 2U
} CLASSB_GPIO_PIN_STATE;