3.31 CLASSB_PORT_INDEX
Summary
PORT index definitions for Class B library I/O pin test.
Description
This can be used in the I/O pin test for PIC32MK MCJ/PIC32MK MCM/PIC32MK MCA devices.
Remarks
For PIC32MK MCJ/PIC32MK MCM device
typedef enum
{
CLASSB_GPIO_PORT_A = 0U,
CLASSB_GPIO_PORT_B = 1U,
CLASSB_GPIO_PORT_C = 2U,
CLASSB_GPIO_PORT_D = 3U,
CLASSB_GPIO_PORT_E = 4U,
CLASSB_GPIO_PORT_F = 5U,
CLASSB_GPIO_PORT_G = 6U,
} CLASSB_PORT_INDEX;
For PIC32MK MCA device
typedef enum
{
CLASSB_GPIO_PORT_A = 0U,
CLASSB_GPIO_PORT_B = 1U,
CLASSB_GPIO_PORT_C = 2U,
CLASSB_GPIO_PORT_D = 3U,
} CLASSB_PORT_INDEX;