3.16 CLASSB_ONGOING_TEST_VAR_ADDR
Summary
Address at which the ID of ongoing test is stored.
Description
This constant defines the address in SRAM where the the ID of ongoing test is stored.
Remarks
This value must not be modified.
#define CLASSB_ONGOING_TEST_VAR_ADDR (0xa0000408U)