3.8 CLASSB_CLOCK_TEST_TMR1_RATIO_NS
Summary
Duration of TMR1 clock in nano seconds.
Description
Defines the duration of TMR1 clock in nano seconds. This is used to calculate the duration of CPU clock test in terms of TMR1 cycles.
Remarks
TMR1 is clocked from 32768 Hz Crystal. One TMR1 cycle is 30517 nano sec. This value must not be modified.
#define CLASSB_CLOCK_TEST_TMR1_RATIO_NS (30517U)