3.38 CLASSB_TEST_STATE
Summary
Identifies Class B library test state.
Description
This data type is used to update flags which indicates whether a test has started or not.
Remarks
None.
typedef enum
{
CLASSB_TEST_NOT_STARTED = 0U,
CLASSB_TEST_STARTED = 1U
} CLASSB_TEST_STATE;