3.29 CLASSB_CPU_PC_TEST_VALUES
Summary
Data type for PC Test input and output values.
Description
The PC tests performs logical left-shift of the input value and returns it. Values from this macro can be used as arguments.
Remarks
None.
#define CLASSB_CPU_PC_TEST_ROUTINE_A_INPUT 1U
#define CLASSB_CPU_PC_ROUTINE_A_RET_VAL 2U
#define CLASSB_CPU_PC_ROUTINE_B_RET_VAL 4U
#define CLASSB_CPU_PC_ROUTINE_C_RET_VAL 8U
#define CLASSB_CPU_PC_TEST_INIT_VAL 0U
typedef uint32_t CLASSB_CPU_PC_TEST_VALUES;