3.4 Reset Structure
(Ask a Question)The PF_INIT_MONITOR block generates the DEVICE_INIT_DONE signal. When this signal is de-asserted, it triggers a reset condition. The HDMI_TX, HDMI_RX, and PROC_SUBSYSTEM cores receive their respective reset inputs from dedicated CORE_RESET_PF_Cx blocks. The CORE_RESET_PF_Cx blocks determine their reset condition based on the logic shown in following figure.