3.2.3 User Reset
If User Reset is enabled then the state is entered when a low level is detected on the NRST pin. When User Reset is entered both the Processor Reset and the Peripheral Reset are asserted.
The User Reset state is left when NRST rises and the processor clock is re-enabled as soon as NRST is confirmed high.