3.2.4 Software Reset
The Reset Controller allows software to assert the the following reset signals:
Reset the processor and the Watchdog Timer
Reset all the embedded peripherals
Reset the Co-processor (SAM4C devices only)
Reset all the embedded peripherals associated with the Co-processor (SAM4C devices only)
Assert NRST for a programmable time period
Note: The embedded peripheral reset also includes the memory system and the Remap Command and is generally used for debugging purposes.
Note: For SAM4C devices the Co-processor peripheral reset only affects the embedded peripherals associated with the Co-processor. The processor's peripherals are not reset.