5.7.5 Viewing ITM Data
On a Debug Run, trace will continue to fill the trace buffer with data, rolling over when the buffer is full, until a program Halt. The application will determine how the trace data is used or displayed.

On a Debug Run, trace will continue to fill the trace buffer with data, rolling over when the buffer is full, until a program Halt. The application will determine how the trace data is used or displayed.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.