5.7.4 Set Up ITM in MPLAB X IDE
To set up MPLAB X IDE to use ITM for the MPLAB ICE 4 in-circuit emulator:
- Right click on the project name in the Projects window and select “Properties.”
- In the Project Properties dialog, click on “ICE4” (under “Categories”).
- Set up the clock and trace as described in the following sections.