5.8.1 Requirements
Currently, to use PC sampling your project must be set up for:
- a supported device:
- PIC24F, PIC24EP
- dsPIC33FJ, dsPIC33E
- an MPLAB XC16 C Compiler version 1.10 or above
Currently, to use PC sampling your project must be set up for:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.