5.8.2 Clock Setup
To set up the clock:
- Open the Project properties window (File>Project Properties).
- Go to ICE4>Clock. Ensure this value matches the actual target speed, i.e., as set by the Configuration bits in code.
- Click Apply.
To set up the clock:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.