9.2.7 Power
Select whether or not to power the target from the emulator.
| Power Target Circuit from ICE 4 | Check to use power from the emulator. Uncheck to power the target from its own power supply. |
| Voltage Level | If option above checked, select the target Vdd (2.375V - 5.5V) that the emulator will provide. |