3.3.8 PIC32 Instruction Trace Adapter Board
PIC32 Instruction Trace is only available for PIC32M MCU devices. Also, only some PIC32M MCU devices have the trace feature. Consult your device data sheet for details.
The “MPLAB ICE 4 PIC32 Trace Adapter Board” is available for legacy target connections.
The adapter board can be plugged into the target board via the 14-pin EJTAG connector to access debug pins from a PIM or device. Then the 9-pin Trace connector can be used to connect to the Trace port on top of the PIM or a device port pin connector.