31.5.14 Negative Input Multiplexer
Name: | MUXNEG |
Offset: | 0x0D |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VIA[1:0] | MUXNEG[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:6 – VIA[1:0]
Note: The VIA
bits in MUXPOS and MUXNEG are shared, so a value written to the VIA bit field in
one of the two registers is updated in both. It is, therefore, not possible to
have one input using the PGA and the other not using the
PGA.
Value | Name | Description |
---|---|---|
0x0 | DIRECT | Input connected directly to the ADC |
0x1 | PGA | Input connected to the ADC via the PGA |
Other | - | Reserved |
Bits 5:0 – MUXNEG[5:0] Negative Input Multiplexer
This bit field controls which analog input is connected to the negative input of the ADC/PGA. Changing this setting may require some settling time. Refer to the Electrical Characteristics section for further details.
Value | Name | Description |
---|---|---|
0x00 | AIN0 | Negative pin 0 |
0x01 | AIN1 | Negative pin 1 |
0x02 | AIN2 | Negative pin 2 |
0x03 | AIN3 | Negative pin 3 |
0x04 | AIN4 | Negative pin 4 |
0x05 | AIN5 | Negative pin 5 |
0x06 | AIN6 | Negative pin 6 |
0x07 | AIN7 | Negative pin 7 |
0x08 | AIN8 | Negative pin 8 |
0x09 | AIN9 | Negative pin 9 |
0x0A | AIN10 | Negative pin 10 |
0x0B | AIN11 | Negative pin 11 |
0x10 | AIN16 | Negative pin 16 |
0x11 | AIN17 | Negative pin 17 |
0x12 | AIN18 | Negative pin 18 |
0x13 | AIN19 | Negative pin 19 |
0x14 | AIN20 | Negative pin 20 |
0x15 | AIN21 | Negative pin 21 |
0x16 | AIN22 | Negative pin 22 |
0x17 | AIN23 | Negative pin 23 |
0x18 | AIN24 | Negative pin 24 |
0x19 | AIN25 | Negative pin 25 |
0x1A | AIN26 | Negative pin 26 |
0x1B | AIN27 | Negative pin 27 |
0x1C | AIN28 | Negative pin 28 |
0x1D | AIN29 | Negative pin 29 |
0x1E | AIN30 | Negative pin 30 |
0x1F | AIN31 | Negative pin 31 |
0x30 | GND | Ground |
0x38 | DAC0 | Digital-to-Analog Converter 0 |
0x39 | DACREF0 | AC0 DAC Voltage Reference |
0x3A | DACREF1 | AC1 DAC Voltage Reference |
Other | - | Reserved |