31.5.13 Positive Input Multiplexer

Name: MUXPOS
Offset: 0x0C
Reset: 0x00
Property: -

Bit 76543210 
 VIA[1:0]MUXPOS[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – VIA[1:0]

This bit field controls how the analog input is connected to the ADC input.
Note: The VIA bits in MUXPOS and MUXNEG are shared, so a value written to the VIA bit field in one of the two registers is updated in both. It is, therefore, not possible to have one input using the PGA and the other not using the PGA.
ValueNameDescription
0x0DIRECTInput connected directly to the ADC
0x1PGAInput connected to the ADC via the PGA
Other-Reserved

Bits 5:0 – MUXPOS[5:0] Positive Input Multiplexer

This bit field controls which analog input is connected to the positive input of the ADC/PGA. Changing this setting may require some settling time. Refer to the Electrical Characteristics section for further details.

ValueNameDescription
0x00AIN0Positive pin 0
0x01AIN1Positive pin 1
0x02AIN2Positive pin 2
0x03AIN3Positive pin 3
0x04AIN4Positive pin 4
0x05AIN5Positive pin 5
0x06AIN6Positive pin 6
0x07AIN7Positive pin 7
0x08AIN8Positive pin 8
0x09AIN9Positive pin 9
0x0AAIN10Positive pin 10
0x0BAIN11Positive pin 11
0x10AIN16Positive pin 16
0x11AIN17Positive pin 17
0x12AIN18Positive pin 18
0x13AIN19Positive pin 19
0x14AIN20Positive pin 20
0x15AIN21Positive pin 21
0x16AIN22Positive pin 22
0x17AIN23Positive pin 23
0x18AIN24Positive pin 24
0x19AIN25Positive pin 25
0x1AAIN26Positive pin 26
0x1BAIN27Positive pin 27
0x1CAIN28Positive pin 28
0x1DAIN29Positive pin 29
0x1EAIN30Positive pin 30
0x1FAIN31Positive pin 31
0x30GNDGround
0x31VDDDIV10VDD divided by 10
0x32TEMPSENSETemperature sensor
0x38DAC0Digital-to-Analog Converter 0
Other-Reserved