31.5.12 PGA Control
Name: | PGACTRL |
Offset: | 0x0B |
Reset: | 0x04 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GAIN[2:0] | PGABIASSEL[1:0] | PGAEN | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:5 – GAIN[2:0] GAIN
Value | Name | Description |
---|---|---|
0x0 | 1X | 1x gain |
0x1 | 2X | 2x gain |
0x2 | 4X | 4x gain |
0x3 | 8X | 8x gain |
0x4 | 16X | 16x gain |
Other | - | Reserved |
Bits 4:3 – PGABIASSEL[1:0] PGA Bias Select
Value | Name | Description |
---|---|---|
0x0 | 100PCT | 100% BIAS current. Usable for fCLK_ADC ≤ 6 MHz. |
0x1 | 75PCT | 75% BIAS current. Usable for fCLK_ADC ≤ 4.5 MHz. |
0x2 | 50PCT | 50% BIAS current. Usable for fCLK_ADC ≤ 3 MHz. |
0x3 | 25PCT | 25% BIAS current. Usable for fCLK_ADC ≤ 1.5 MHz. |
Bit 0 – PGAEN PGA Enable
This bit controls whether the PGA is enabled or not when selected by the VIA bit field in the Input Multiplexer (ADCn.MUXPOS or ADCn.MUXNEG) registers.
Note: If both
PGAEN and Low Latency (LOWLAT) bit in the Control A (ADCn.CTRLA) register are
‘
1
’, the PGA will be continuously ON, even when not
selected by the VIA bit field. This eliminates the initialization time if
reconfiguring the ADC to use the PGA.Value | Description |
---|---|
0 | The PGA is disabled |
1 | The PGA is enabled |