3.1.13.2 Connect Interface to Terminal
Todo:
- Open the configuration panel
- Add a Terminal view to the Visualizer
- Drag the source connector from the interface in the DGI Control Panel into the sink for the Terminal to make a connection