3.2.4.2 Setting VOUT Using atprogram.exe
VOUT can be set using the atprogram command line utility via the parameters command:
atprogram.exe -t powerdebugger parameters -ts 5.0
VOUT value can be sampled and read back using:
atprogram.exe -t powerdebugger parameters -tsout
The VOUT set-point can be read back using:
atprogram.exe -t powerdebugger parameters -tssp