3.3.7 Running Commands
To display information about the running commands available in the MDB, type help running. The following table provides additional information for these commands.
| Command | Description |
|---|---|
| Continue | Resumes program being debugged, after breakpoint. Command format:
|
| Halt | Stops the debugged program. Command format:
|
| Next | Step program, proceeding through subroutine calls. Like the “step” command as long as subroutine calls do not happen; when they do, the call is treated as one instruction. Command format:
|
| Run | Start the debugged program. Command format:
|
| Step | Step program until it reaches a different source line. The step command only enters a function if there is a line number information for the function. Command format:
|
| Stepi | Execute one machine instruction, then stop and return to the
debugger. The optional argument count is a repeat count. Command format:
|