3.2.1.2 Public Keys
Public keys are associated with ECC private keys. Every ECC private key will have its own unique public key. Public keys associated with private keys stored on the device can be retrieved by using the GenKey command. Public keys from an ECC private key stored off chip can be stored in the device in a slot configured for a public key.
For the ECC608-TMNGTLS public keys have been stored in Slots 11, 14 and 15.