6.1.10 Write Command
For the ECC608-TMNGTLS, the Configuration zone and OTP zone are locked and no updates to these zones are possible. Limited write capability exists on the Data zone based on access policies of each slot.
Write CommandFor the ECC608-TMNGTLS, the Configuration zone and OTP zone are locked and no updates to these zones are possible. Limited write capability exists on the Data zone based on access policies of each slot.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.