6.1.3 Lock Command
For the ECC608-TMNGTLS, the
Configuration zone is already locked and the access policies
of the Data zone are set. However, several of the data slots
can still be updated through the use of other commands. If
so desired, some of these slots can be permanently locked
from future updates by using the Slot Locking mode of the
Lock command.